Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MV9302WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A ![]() |
3MVC9302WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A ![]() |
2MM9302WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A ![]() |
2MMC9302WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A ![]() |
3MM9302WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A ![]() |
3MMC9302WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A ![]() |
3MM9302WI DUMFS637 | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A ![]() |
3MM9302WI DUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A ![]() |
2MM9302WI DUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A ![]() |
2MV9102WICRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 3600 N820 lbf | N/A 7300 N1630 lbf | N/A STEEL |
N/A ![]() |
2MVC9102WICRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 3200 N730 lbf | N/A 7300 N1630 lbf | N/A Ceramic |
N/A ![]() |
3MV9102WICRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A ![]() |
3MVC9102WICRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3140 N700 lbf | N/A 7020 N1580 lbf | N/A Ceramic |
N/A ![]() |
2MM9102WICRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 3600 N820 lbf | N/A 7300 N1630 lbf | N/A STEEL |
N/A ![]() |
2MMC9102WICRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 3200 N730 lbf | N/A 7300 N1630 lbf | N/A Ceramic |
N/A ![]() |
3MM9102WICRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A ![]() |
3MMC9102WICRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3140 N700 lbf | N/A 7020 N1580 lbf | N/A Ceramic |
N/A ![]() |
2MV9102WICRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 3600 N820 lbf | N/A 7300 N1630 lbf | N/A STEEL |
N/A ![]() |
2MVC9102WICRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 3200 N730 lbf | N/A 7300 N1630 lbf | N/A Ceramic |
N/A ![]() |
3MV9102WICRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A ![]() |
3MVC9102WICRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3140 N700 lbf | N/A 7020 N1580 lbf | N/A Ceramic |
N/A ![]() |
2MM9102WICRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 3600 N820 lbf | N/A 7300 N1630 lbf | N/A STEEL |
N/A ![]() |
2MMC9102WICRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 3200 N730 lbf | N/A 7300 N1630 lbf | N/A Ceramic |
N/A ![]() |
3MM9102WICRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A ![]() |
3MMC9102WICRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3140 N700 lbf | N/A 7020 N1580 lbf | N/A Ceramic |
N/A ![]() |