Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9320WICRDUL | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A |
| 3MMC9320WICRDUL | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A |
| 2MV9320WICRDUL | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A |
| 2MVC9320WICRDUL | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A |
| 3MV9320WICRDUL | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A |
| 3MVC9320WICRDUL | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A |
| 2MM9320WICRTUL | N/A Triplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A |
| 2MMC9320WICRTUL | N/A Triplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A |
| 3MM9320WICRTUL | N/A Triplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A |
| 3MMC9320WICRTUL | N/A Triplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A |
| 2MV9320WICRTUL | N/A Triplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A |
| 2MVC9320WICRTUL | N/A Triplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A |
| 3MV9320WICRTUL | N/A Triplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A |
| 3MVC9320WICRTUL | N/A Triplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A |
| 2MM9320WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A |
| 2MMC9320WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A |
| 3MM9320WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A |
| 3MMC9320WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A |
| 2MV9320WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A |
| 2MVC9320WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A |
| 3MV9320WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A |
| 3MVC9320WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A |
| 3MMC9320WIDULFS934 | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A |
| 3MMC9320WICRTUX | N/A Triplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A |
| 3MMC9320WICRSUX | N/A Single | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A |