Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9120WICRQUM | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 73400 N16500 lbf | N/A 79200 N17800 lbf | N/A STEEL |
N/A |
| 3MMC9120WICRQUM | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 65326 N14685 lbf | N/A 79200 N17800 lbf | N/A Ceramic |
N/A |
| 2MV9120WICRQUM | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 3MV9120WICRQUM | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 73400 N16500 lbf | N/A 79200 N17800 lbf | N/A STEEL |
N/A |
| 2MVC9120WICRQUM | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 68886 N15486 lbf | N/A 83600 N18800 lbf | N/A Ceramic |
N/A |
| 3MVC9120WICRQUM | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 65326 N14685 lbf | N/A 79200 N17800 lbf | N/A Ceramic |
N/A |
| 2MM9120WICRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MMC9120WICRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 68886 N15486 lbf | N/A 83600 N18800 lbf | N/A Ceramic |
N/A |
| 3MM9120WICRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 73400 N16500 lbf | N/A 79200 N17800 lbf | N/A STEEL |
N/A |
| 3MMC9120WICRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 65326 N14685 lbf | N/A 79200 N17800 lbf | N/A Ceramic |
N/A |
| 2MV9120WICRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 3MV9120WICRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 73400 N16500 lbf | N/A 79200 N17800 lbf | N/A STEEL |
N/A |
| 2MVC9120WICRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 68886 N15486 lbf | N/A 83600 N18800 lbf | N/A Ceramic |
N/A |
| 3MVC9120WICRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 65326 N14685 lbf | N/A 79200 N17800 lbf | N/A Ceramic |
N/A |
| 2MM9120WICRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MMC9120WICRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 68886 N15486 lbf | N/A 83600 N18800 lbf | N/A Ceramic |
N/A |
| 3MM9120WICRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 73400 N16500 lbf | N/A 79200 N17800 lbf | N/A STEEL |
N/A |
| 3MMC9120WICRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 65326 N14685 lbf | N/A 79200 N17800 lbf | N/A Ceramic |
N/A |
| 2MV9120WICRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 3MV9120WICRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 73400 N16500 lbf | N/A 79200 N17800 lbf | N/A STEEL |
N/A |
| 2MVC9120WICRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 68886 N15486 lbf | N/A 83600 N18800 lbf | N/A Ceramic |
N/A |
| 3MVC9120WICRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 65326 N14685 lbf | N/A 79200 N17800 lbf | N/A Ceramic |
N/A |
| 2MM9120WICRTUL | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MMC9120WICRTUL | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 68886 N15486 lbf | N/A 83600 N18800 lbf | N/A Ceramic |
N/A |
| 3MM9120WICRTUL | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 73400 N16500 lbf | N/A 79200 N17800 lbf | N/A STEEL |
N/A |