Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9120WI SUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 73400 N16500 lbf | N/A 79200 N17800 lbf | N/A STEEL |
N/A |
| 3MM9120WI QUM | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 73400 N16500 lbf | N/A 79200 N17800 lbf | N/A STEEL |
N/A |
| 2MMC9120WICRTUX | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 68886 N15486 lbf | N/A 83600 N18800 lbf | N/A Ceramic |
N/A |
| 2MMC9120WICRSUX | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 68886 N15486 lbf | N/A 83600 N18800 lbf | N/A Ceramic |
N/A |
| 2MMC9120WICRQUX | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 68886 N15486 lbf | N/A 83600 N18800 lbf | N/A Ceramic |
N/A |
| 2MMC9120WICRDUX | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 68886 N15486 lbf | N/A 83600 N18800 lbf | N/A Ceramic |
N/A |
| 2MM9120WIQULFS637 | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WIDULFS637 | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WIDUHFS637 | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WICRTUX | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WICRSUX | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WICRQUX | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WICRQUHFS637 | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WICRDUX | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WI TUM | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WI TUL | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WI TM | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WI TH | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WI SUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WI QUMFS737 | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WI QULFS934 | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WI DULFS934 | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM9120WI DULFS737 | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 77400 N17400 lbf | N/A 83600 N18800 lbf | N/A STEEL |
N/A |
| 2MM220WICRSUH | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A |
| 2MMC220WICRSUH | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A |