Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM220WICRTUM | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A |
| 2MM220WICRQUM | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A |
| 2MMC220WICRQUM | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A |
| 3MMC220WICRQUM | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A |
| 3MM220WICRQUM | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A |
| 2MM220WICRSUL | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A |
| 2MMC220WICRSUL | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A |
| 3MMC220WICRSUL | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A |
| 3MM220WICRSUL | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A |
| 2MM220WICRDUL | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A |
| 2MMC220WICRDUL | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A |
| 3MMC220WICRDUL | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A |
| 3MM220WICRDUL | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A |
| 2MM220WICRTUL | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A |
| 2MMC220WICRTUL | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A |
| 3MMC220WICRTUL | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A |
| 3MM220WICRTUL | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A |
| 2MM220WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A |
| 2MMC220WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A |
| 3MMC220WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A |
| 3MM220WICRQUL | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A |
| 3MMC220WICRTUX | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A |
| 3MMC220WICRSUX | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A |
| 3MMC220WICRQUX | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A |
| 3MMC220WICRDUX | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A |