Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9121WICRDUH | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MMC9121WICRDUH | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A |
| 3MM9121WICRDUH | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A |
| 3MMC9121WICRDUH | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A |
| 2MV9121WICRDUH | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MVC9121WICRDUH | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A |
| 3MV9121WICRDUH | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A |
| 3MVC9121WICRDUH | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A |
| 2MM9121WICRTUH | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MMC9121WICRTUH | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A |
| 3MM9121WICRTUH | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A |
| 3MMC9121WICRTUH | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A |
| 2MV9121WICRTUH | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MVC9121WICRTUH | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A |
| 3MV9121WICRTUH | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A |
| 3MVC9121WICRTUH | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A |
| 2MM9121WICRQUH | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MMC9121WICRQUH | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A |
| 3MM9121WICRQUH | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A |
| 3MMC9121WICRQUH | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A |
| 2MV9121WICRQUH | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MVC9121WICRQUH | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A |
| 3MV9121WICRQUH | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A |
| 3MVC9121WICRQUH | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A |
| 2MM9121WICRSUM | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |