Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9121WICRSUX | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A |
| 2MMC9121WICRQUX | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A |
| 2MMC9121WICRDUX | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A |
| 2MM9121WICRTUX | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MM9121WICRSUX | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MM9121WICRQUX | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MM9121WICRDUX | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MM9121WI DUM | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A |
| 2MM9322WICRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |
| 2MMC9322WICRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 46000 N10300 lbf | N/A 48400 N10900 lbf | N/A Ceramic |
N/A |
| 3MM9322WICRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 48200 N10800 lbf | N/A 45600 N10200 lbf | N/A STEEL |
N/A |
| 3MMC9322WICRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |
| 2MV9322WICRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |
| 2MVC9322WICRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 46000 N10300 lbf | N/A 48400 N10900 lbf | N/A Ceramic |
N/A |
| 3MV9322WICRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 48200 N10800 lbf | N/A 45600 N10200 lbf | N/A STEEL |
N/A |
| 3MVC9322WICRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |
| 2MM9322WICRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |
| 2MMC9322WICRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 46000 N10300 lbf | N/A 48400 N10900 lbf | N/A Ceramic |
N/A |
| 3MM9322WICRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 48200 N10800 lbf | N/A 45600 N10200 lbf | N/A STEEL |
N/A |
| 3MMC9322WICRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |
| 2MV9322WICRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |
| 2MVC9322WICRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 46000 N10300 lbf | N/A 48400 N10900 lbf | N/A Ceramic |
N/A |
| 3MV9322WICRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 48200 N10800 lbf | N/A 45600 N10200 lbf | N/A STEEL |
N/A |
| 3MVC9322WICRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |
| 2MM9322WICRTUH | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |