Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9322WICRSUL | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |
| 2MV9322WICRSUL | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |
| 2MVC9322WICRSUL | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 46000 N10300 lbf | N/A 48400 N10900 lbf | N/A Ceramic |
N/A |
| 3MV9322WICRSUL | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 48200 N10800 lbf | N/A 45600 N10200 lbf | N/A STEEL |
N/A |
| 3MVC9322WICRSUL | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |
| 2MM9322WICRDUL | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |
| 2MMC9322WICRDUL | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 46000 N10300 lbf | N/A 48400 N10900 lbf | N/A Ceramic |
N/A |
| 3MM9322WICRDUL | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 48200 N10800 lbf | N/A 45600 N10200 lbf | N/A STEEL |
N/A |
| 3MMC9322WICRDUL | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |
| 2MV9322WICRDUL | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |
| 2MVC9322WICRDUL | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 46000 N10300 lbf | N/A 48400 N10900 lbf | N/A Ceramic |
N/A |
| 3MV9322WICRDUL | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 48200 N10800 lbf | N/A 45600 N10200 lbf | N/A STEEL |
N/A |
| 3MVC9322WICRDUL | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |
| 2MM9322WICRTUL | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |
| 2MMC9322WICRTUL | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 46000 N10300 lbf | N/A 48400 N10900 lbf | N/A Ceramic |
N/A |
| 3MM9322WICRTUL | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 48200 N10800 lbf | N/A 45600 N10200 lbf | N/A STEEL |
N/A |
| 3MMC9322WICRTUL | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |
| 2MV9322WICRTUL | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |
| 2MVC9322WICRTUL | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 46000 N10300 lbf | N/A 48400 N10900 lbf | N/A Ceramic |
N/A |
| 3MV9322WICRTUL | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 48200 N10800 lbf | N/A 45600 N10200 lbf | N/A STEEL |
N/A |
| 3MVC9322WICRTUL | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |
| 2MM9322WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 51700 N11600 lbf | N/A 48400 N10900 lbf | N/A STEEL |
N/A |
| 2MMC9322WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 46000 N10300 lbf | N/A 48400 N10900 lbf | N/A Ceramic |
N/A |
| 3MM9322WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 48200 N10800 lbf | N/A 45600 N10200 lbf | N/A STEEL |
N/A |
| 3MMC9322WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 42900 N9650 lbf | N/A 45600 N10200 lbf | N/A Ceramic |
N/A |