Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9122WICRSUH | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |
| 2MVC9122WICRSUH | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 3MVC9122WICRSUH | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A |
| 2MM9122WICRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 2MMC9122WICRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 3MM9122WICRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |
| 3MMC9122WICRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A |
| 2MV9122WICRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 3MV9122WICRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |
| 2MVC9122WICRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 3MVC9122WICRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A |
| 2MM9122WICRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 2MMC9122WICRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 3MM9122WICRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |
| 3MMC9122WICRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A |
| 2MV9122WICRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 3MV9122WICRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |
| 2MVC9122WICRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 3MVC9122WICRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A |
| 2MM9122WICRQUH | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 2MMC9122WICRQUH | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 3MM9122WICRQUH | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |
| 3MMC9122WICRQUH | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A |
| 2MV9122WICRQUH | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 3MV9122WICRQUH | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |