Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9122WI TUL | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |
| 3MM9122WI SUM | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |
| 3MM9122WI SUL | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |
| 3MM9122WI DUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A |
| 2MMC9122WICRTUX | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 2MMC9122WICRSUX | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 2MMC9122WICRQUX | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 2MMC9122WICRDUX | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 2MMC9122WI DUL | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A |
| 2MM9122WIDULFS637 | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 2MM9122WICRTUX | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 2MM9122WICRSUX | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 2MM9122WICRQUX | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 2MM9122WICRDUX | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 2MM9122WI TUL | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 2MM9122WI SUM | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A |
| 2MM222WICRSUH | N/A Single | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 160100 N36000 lbf | N/A 194900 N43800 lbf | N/A STEEL |
N/A |
| 2MMC222WICRSUH | N/A Single | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 142000 N31900 lbf | N/A 194900 N43800 lbf | N/A Ceramic |
N/A |
| 3MMC222WICRSUH | N/A Single | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 135900 N30600 lbf | N/A 185800 N41800 lbf | N/A Ceramic |
N/A |
| 3MM222WICRSUH | N/A Single | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 153500 N34500 lbf | N/A 185800 N41800 lbf | N/A STEEL |
N/A |
| 2MM222WICRDUH | N/A Duplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 160100 N36000 lbf | N/A 194900 N43800 lbf | N/A STEEL |
N/A |
| 2MMC222WICRDUH | N/A Duplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 142000 N31900 lbf | N/A 194900 N43800 lbf | N/A Ceramic |
N/A |
| 3MMC222WICRDUH | N/A Duplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 135900 N30600 lbf | N/A 185800 N41800 lbf | N/A Ceramic |
N/A |
| 3MM222WICRDUH | N/A Duplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 153500 N34500 lbf | N/A 185800 N41800 lbf | N/A STEEL |
N/A |
| 2MM222WICRTUH | N/A Triplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 160100 N36000 lbf | N/A 194900 N43800 lbf | N/A STEEL |
N/A |