Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM224WICRQUX | N/A Quadruplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 15 º | N/A 180100 N40500 lbf | N/A 210100 N47200 lbf | N/A STEEL |
N/A |
| 2MM224WICRDUX | N/A Duplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 180100 N40500 lbf | N/A 210100 N47200 lbf | N/A STEEL |
N/A |
| 2MM9326WICRSUH | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A |
| 2MMC9326WICRSUH | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 76900 N17300 lbf | N/A 78500 N17600 lbf | N/A Ceramic |
N/A |
| 3MM9326WICRSUH | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 80500 N18100 lbf | N/A 73900 N16600 lbf | N/A STEEL |
N/A |
| 3MMC9326WICRSUH | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 71700 N16100 lbf | N/A 73900 N16600 lbf | N/A Ceramic |
N/A |
| 2MM9326WICRDUH | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A |
| 2MMC9326WICRDUH | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 76900 N17300 lbf | N/A 78500 N17600 lbf | N/A Ceramic |
N/A |
| 3MM9326WICRDUH | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 80500 N18100 lbf | N/A 73900 N16600 lbf | N/A STEEL |
N/A |
| 3MMC9326WICRDUH | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 71700 N16100 lbf | N/A 73900 N16600 lbf | N/A Ceramic |
N/A |
| 2MM9326WICRTUH | N/A Triplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A |
| 2MMC9326WICRTUH | N/A Triplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 76900 N17300 lbf | N/A 78500 N17600 lbf | N/A Ceramic |
N/A |
| 3MM9326WICRTUH | N/A Triplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 80500 N18100 lbf | N/A 73900 N16600 lbf | N/A STEEL |
N/A |
| 3MMC9326WICRTUH | N/A Triplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 71700 N16100 lbf | N/A 73900 N16600 lbf | N/A Ceramic |
N/A |
| 2MM9326WICRQUH | N/A Quadruplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A |
| 2MMC9326WICRQUH | N/A Quadruplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 76900 N17300 lbf | N/A 78500 N17600 lbf | N/A Ceramic |
N/A |
| 3MM9326WICRQUH | N/A Quadruplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 80500 N18100 lbf | N/A 73900 N16600 lbf | N/A STEEL |
N/A |
| 3MMC9326WICRQUH | N/A Quadruplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 71700 N16100 lbf | N/A 73900 N16600 lbf | N/A Ceramic |
N/A |
| 2MM9326WICRSUM | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A |
| 2MMC9326WICRSUM | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 76900 N17300 lbf | N/A 78500 N17600 lbf | N/A Ceramic |
N/A |
| 3MM9326WICRSUM | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 80500 N18100 lbf | N/A 73900 N16600 lbf | N/A STEEL |
N/A |
| 3MMC9326WICRSUM | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 71700 N16100 lbf | N/A 73900 N16600 lbf | N/A Ceramic |
N/A |
| 2MM9326WICRDUM | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A |
| 2MMC9326WICRDUM | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 76900 N17300 lbf | N/A 78500 N17600 lbf | N/A Ceramic |
N/A |
| 3MM9326WICRDUM | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 80500 N18100 lbf | N/A 73900 N16600 lbf | N/A STEEL |
N/A |