Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 346 347 348 349 350 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9315WICRTUL N/A Triplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A CAD
3MVC9315WICRTUL N/A Triplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD
2MM9315WICRQUL N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD
2MMC9315WICRQUL N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A CAD
3MM9315WICRQUL N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A CAD
3MMC9315WICRQUL N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD
2MV9315WICRQUL N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD
2MVC9315WICRQUL N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A CAD
3MV9315WICRQUL N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A CAD
3MVC9315WICRQUL N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD
3MMC9315WICRTUX N/A Triplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD
3MMC9315WICRSUX N/A Single N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD
3MMC9315WICRQUX N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD
3MMC9315WICRDUX N/A Duplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD
3MM9315WICRTUX N/A Triplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A CAD
3MM9315WICRSUX N/A Single N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A CAD
3MM9315WICRQUX N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A CAD
3MM9315WICRDUX N/A Duplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A CAD
2MMC9315WICRTUX N/A Triplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A CAD
2MMC9315WICRSUX N/A Single N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A CAD
2MMC9315WICRQUX N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A CAD
2MMC9315WICRDUX N/A Duplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A CAD
2MM9315WISULFS737 N/A Single N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD
2MM9315WICRTUX N/A Triplex N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD
2MM9315WICRSUX N/A Single N/A 75 mm N/A 4.134 in105 mm N/A 0.630 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD
Unit of Measure
« 346 347 348 349 350 »