Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MM202WICRDUH | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A ![]() |
2MV202WICRTUH | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A ![]() |
2MVC202WICRTUH | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A ![]() |
3MV202WICRTUH | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A ![]() |
3MVC202WICRTUH | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A ![]() |
2MM202WICRTUH | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A ![]() |
2MMC202WICRTUH | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A ![]() |
3MMC202WICRTUH | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A ![]() |
3MM202WICRTUH | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A ![]() |
2MV202WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A ![]() |
2MVC202WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A ![]() |
3MV202WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A ![]() |
3MVC202WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A ![]() |
2MM202WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A ![]() |
2MMC202WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A ![]() |
3MMC202WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A ![]() |
3MM202WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A ![]() |
2MV202WICRSUM | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A ![]() |
2MVC202WICRSUM | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A ![]() |
3MV202WICRSUM | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A ![]() |
3MVC202WICRSUM | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A ![]() |
2MM202WICRSUM | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A ![]() |
2MMC202WICRSUM | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A ![]() |
3MMC202WICRSUM | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A ![]() |
3MM202WICRSUM | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A ![]() |