Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9330WICRDUL | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 130800 N29400 lbf | N/A 119200 N26805 lbf | N/A STEEL |
N/A |
| 2MMC9330WICRDUL | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A |
| 3MM9330WICRDUL | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A |
| 3MMC9330WICRDUL | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A |
| 2MM9330WICRTUL | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 130800 N29400 lbf | N/A 119200 N26805 lbf | N/A STEEL |
N/A |
| 2MMC9330WICRTUL | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A |
| 3MM9330WICRTUL | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A |
| 3MMC9330WICRTUL | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A |
| 2MM9330WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 130800 N29400 lbf | N/A 119200 N26805 lbf | N/A STEEL |
N/A |
| 2MMC9330WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A |
| 3MM9330WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A |
| 3MMC9330WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A |
| 3MMC9330WICRTUX | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A |
| 3MMC9330WICRSUX | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A |
| 3MMC9330WICRQUX | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A |
| 3MMC9330WICRDUX | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A |
| 3MM9330WICRTUX | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A |
| 3MM9330WICRSUX | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A |
| 3MM9330WICRQUX | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A |
| 3MM9330WICRDUX | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A |
| 3MM9330WICRDULFS934 | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A |
| 3MM9330WI DUM | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A |
| 3MM9330WI DUL | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A |
| 2MMC9330WICRTUX | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A |
| 2MMC9330WICRSUX | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A |