Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 351 352 353 354 355 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9330WICRQUX N/A Quadruplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 116400 N26200 lbf N/A 119200 N26805 lbf N/A Ceramic N/A CAD
2MMC9330WICRDUX N/A Duplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 116400 N26200 lbf N/A 119200 N26805 lbf N/A Ceramic N/A CAD
2MM9330WICRTUX N/A Triplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 130800 N29400 lbf N/A 119200 N26805 lbf N/A STEEL N/A CAD
2MM9330WICRSUX N/A Single N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 130800 N29400 lbf N/A 119200 N26805 lbf N/A STEEL N/A CAD
2MM9330WICRQUX N/A Quadruplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 130800 N29400 lbf N/A 119200 N26805 lbf N/A STEEL N/A CAD
2MM9330WICRDUX N/A Duplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 130800 N29400 lbf N/A 119200 N26805 lbf N/A STEEL N/A CAD
2MM9130WICRSUH N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
2MMC9130WICRSUH N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 149610 N33642 lbf N/A 167200 N37600 lbf N/A Ceramic N/A CAD
3MM9130WICRSUH N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
3MMC9130WICRSUH N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 142000 N31682 lbf N/A 157900 N35500 lbf N/A Ceramic N/A CAD
2MM9130WICRDUH N/A Duplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
2MMC9130WICRDUH N/A Duplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 149610 N33642 lbf N/A 167200 N37600 lbf N/A Ceramic N/A CAD
3MM9130WICRDUH N/A Duplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
3MMC9130WICRDUH N/A Duplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 25 º N/A 142000 N31682 lbf N/A 157900 N35500 lbf N/A Ceramic N/A CAD
2MM9130WICRTUH N/A Triplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
2MMC9130WICRTUH N/A Triplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 15 º N/A 149610 N33642 lbf N/A 167200 N37600 lbf N/A Ceramic N/A CAD
3MM9130WICRTUH N/A Triplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
3MMC9130WICRTUH N/A Triplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 142000 N31682 lbf N/A 157900 N35500 lbf N/A Ceramic N/A CAD
2MM9130WICRQUH N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
2MMC9130WICRQUH N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 149610 N33642 lbf N/A 167200 N37600 lbf N/A Ceramic N/A CAD
3MM9130WICRQUH N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
3MMC9130WICRQUH N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 142000 N31682 lbf N/A 157900 N35500 lbf N/A Ceramic N/A CAD
2MM9130WICRSUM N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
2MMC9130WICRSUM N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 149610 N33642 lbf N/A 167200 N37600 lbf N/A Ceramic N/A CAD
3MM9130WICRSUM N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
Unit of Measure
« 351 352 353 354 355 »