Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MM9130WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 140 mm5.512 in | N/A 15 º | N/A 168100 N37800 lbf | N/A 167200 N37600 lbf | N/A STEEL |
N/A ![]() |
2MMC9130WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 140 mm5.512 in | N/A 15 º | N/A 149610 N33642 lbf | N/A 167200 N37600 lbf | N/A Ceramic |
N/A ![]() |
3MM9130WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 140 mm5.512 in | N/A 25 º | N/A 159200 N35800 lbf | N/A 157900 N35500 lbf | N/A STEEL |
N/A ![]() |
3MMC9130WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 140 mm5.512 in | N/A 25 º | N/A 142000 N31682 lbf | N/A 157900 N35500 lbf | N/A Ceramic |
N/A ![]() |
3MMC9130WICRTUX | N/A Triplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 105 mm4.134 in | N/A 25 º | N/A 142000 N31682 lbf | N/A 157900 N35500 lbf | N/A Ceramic |
N/A ![]() |
3MMC9130WICRSUX | N/A Single | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 25 º | N/A 142000 N31682 lbf | N/A 157900 N35500 lbf | N/A Ceramic |
N/A ![]() |
3MMC9130WICRQUX | N/A Quadruplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 140 mm5.512 in | N/A 25 º | N/A 142000 N31682 lbf | N/A 157900 N35500 lbf | N/A Ceramic |
N/A ![]() |
3MMC9130WICRDUX | N/A Duplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 70 mm2.756 in | N/A 25 º | N/A 142000 N31682 lbf | N/A 157900 N35500 lbf | N/A Ceramic |
N/A ![]() |
3MM9130WICRTUX | N/A Triplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 105 mm4.134 in | N/A 25 º | N/A 159200 N35800 lbf | N/A 157900 N35500 lbf | N/A STEEL |
N/A ![]() |
3MM9130WICRSUX | N/A Single | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 25 º | N/A 159200 N35800 lbf | N/A 157900 N35500 lbf | N/A STEEL |
N/A ![]() |
3MM9130WICRQUX | N/A Quadruplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 140 mm5.512 in | N/A 25 º | N/A 159200 N35800 lbf | N/A 157900 N35500 lbf | N/A STEEL |
N/A ![]() |
3MM9130WICRDUX | N/A Duplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 70 mm2.756 in | N/A 25 º | N/A 159200 N35800 lbf | N/A 157900 N35500 lbf | N/A STEEL |
N/A ![]() |
3MM9130WI TUM | N/A Triplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 105 mm4.134 in | N/A 25 º | N/A 159200 N35800 lbf | N/A 157900 N35500 lbf | N/A STEEL |
N/A ![]() |
2MMC9130WICRTUX | N/A Triplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 105 mm4.134 in | N/A 15 º | N/A 149610 N33642 lbf | N/A 167200 N37600 lbf | N/A Ceramic |
N/A ![]() |
2MMC9130WICRSUX | N/A Single | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 15 º | N/A 149610 N33642 lbf | N/A 167200 N37600 lbf | N/A Ceramic |
N/A ![]() |
2MMC9130WICRQUX | N/A Quadruplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 140 mm5.512 in | N/A 15 º | N/A 149610 N33642 lbf | N/A 167200 N37600 lbf | N/A Ceramic |
N/A ![]() |
2MMC9130WICRDUX | N/A Duplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 70 mm2.756 in | N/A 15 º | N/A 149610 N33642 lbf | N/A 167200 N37600 lbf | N/A Ceramic |
N/A ![]() |
2MM9130WIDULFS637 | N/A Duplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 70 mm2.756 in | N/A 15 º | N/A 168100 N37800 lbf | N/A 167200 N37600 lbf | N/A STEEL |
N/A ![]() |
2MM9130WICRTUX | N/A Triplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 105 mm4.134 in | N/A 15 º | N/A 168100 N37800 lbf | N/A 167200 N37600 lbf | N/A STEEL |
N/A ![]() |
2MM9130WICRSUX | N/A Single | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 15 º | N/A 168100 N37800 lbf | N/A 167200 N37600 lbf | N/A STEEL |
N/A ![]() |
2MM9130WICRQUX | N/A Quadruplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 140 mm5.512 in | N/A 15 º | N/A 168100 N37800 lbf | N/A 167200 N37600 lbf | N/A STEEL |
N/A ![]() |
2MM9130WICRDUX | N/A Duplex | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.378 in | N/A 70 mm2.756 in | N/A 15 º | N/A 168100 N37800 lbf | N/A 167200 N37600 lbf | N/A STEEL |
N/A ![]() |
2MM230WICRSUH | N/A Single | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MMC230WICRSUH | N/A Single | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 15 º | N/A 272100 N61200 lbf | N/A 305200 N68600 lbf | N/A Ceramic |
N/A ![]() |
3MMC230WICRSUH | N/A Single | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 25 º | N/A 259900 N58400 lbf | N/A 291000 N65400 lbf | N/A Ceramic |
N/A ![]() |