Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MM230WICRQUM | N/A Quadruplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MMC230WICRQUM | N/A Quadruplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 15 º | N/A 272100 N61200 lbf | N/A 305200 N68600 lbf | N/A Ceramic |
N/A ![]() |
3MMC230WICRQUM | N/A Quadruplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 25 º | N/A 259900 N58400 lbf | N/A 291000 N65400 lbf | N/A Ceramic |
N/A ![]() |
3MM230WICRQUM | N/A Quadruplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 25 º | N/A 291300 N65500 lbf | N/A 291000 N65400 lbf | N/A STEEL |
N/A ![]() |
2MM230WICRSUL | N/A Single | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MMC230WICRSUL | N/A Single | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 15 º | N/A 272100 N61200 lbf | N/A 305200 N68600 lbf | N/A Ceramic |
N/A ![]() |
3MMC230WICRSUL | N/A Single | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 25 º | N/A 259900 N58400 lbf | N/A 291000 N65400 lbf | N/A Ceramic |
N/A ![]() |
3MM230WICRSUL | N/A Single | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 25 º | N/A 291300 N65500 lbf | N/A 291000 N65400 lbf | N/A STEEL |
N/A ![]() |
2MM230WICRDUL | N/A Duplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MMC230WICRDUL | N/A Duplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 15 º | N/A 272100 N61200 lbf | N/A 305200 N68600 lbf | N/A Ceramic |
N/A ![]() |
3MMC230WICRDUL | N/A Duplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 25 º | N/A 259900 N58400 lbf | N/A 291000 N65400 lbf | N/A Ceramic |
N/A ![]() |
3MM230WICRDUL | N/A Duplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 25 º | N/A 291300 N65500 lbf | N/A 291000 N65400 lbf | N/A STEEL |
N/A ![]() |
2MM230WICRTUL | N/A Triplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MMC230WICRTUL | N/A Triplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 15 º | N/A 272100 N61200 lbf | N/A 305200 N68600 lbf | N/A Ceramic |
N/A ![]() |
3MMC230WICRTUL | N/A Triplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 25 º | N/A 259900 N58400 lbf | N/A 291000 N65400 lbf | N/A Ceramic |
N/A ![]() |
3MM230WICRTUL | N/A Triplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 25 º | N/A 291300 N65500 lbf | N/A 291000 N65400 lbf | N/A STEEL |
N/A ![]() |
2MM230WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MMC230WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 15 º | N/A 272100 N61200 lbf | N/A 305200 N68600 lbf | N/A Ceramic |
N/A ![]() |
3MMC230WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 25 º | N/A 259900 N58400 lbf | N/A 291000 N65400 lbf | N/A Ceramic |
N/A ![]() |
3MM230WICRQUL | N/A Quadruplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 25 º | N/A 291300 N65500 lbf | N/A 291000 N65400 lbf | N/A STEEL |
N/A ![]() |
2MM230WICRTUX | N/A Triplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MM230WICRSUX | N/A Single | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MM230WICRQUX | N/A Quadruplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MM230WICRDUX | N/A Duplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MM230WI DUM | N/A Duplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |