Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MM230WI DUL | N/A Duplex | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 15 º | N/A 302500 N68000 lbf | N/A 305200 N68600 lbf | N/A STEEL |
N/A ![]() |
2MM9332WICRSUH | N/A Single | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 143100 N32200 lbf | N/A 128900 N29000 lbf | N/A STEEL |
N/A ![]() |
2MMC9332WICRSUH | N/A Single | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 127300 N28600 lbf | N/A 128900 N29000 lbf | N/A Ceramic |
N/A ![]() |
3MM9332WICRSUH | N/A Single | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 134100 N30100 lbf | N/A 121600 N27300 lbf | N/A STEEL |
N/A ![]() |
3MMC9332WICRSUH | N/A Single | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 119300 N26800 lbf | N/A 121600 N27300 lbf | N/A Ceramic |
N/A ![]() |
2MM9332WICRDUH | N/A Duplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 143100 N32200 lbf | N/A 128900 N29000 lbf | N/A STEEL |
N/A ![]() |
2MMC9332WICRDUH | N/A Duplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 127300 N28600 lbf | N/A 128900 N29000 lbf | N/A Ceramic |
N/A ![]() |
3MM9332WICRDUH | N/A Duplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 134100 N30100 lbf | N/A 121600 N27300 lbf | N/A STEEL |
N/A ![]() |
3MMC9332WICRDUH | N/A Duplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 119300 N26800 lbf | N/A 121600 N27300 lbf | N/A Ceramic |
N/A ![]() |
2MM9332WICRTUH | N/A Triplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 143100 N32200 lbf | N/A 128900 N29000 lbf | N/A STEEL |
N/A ![]() |
2MMC9332WICRTUH | N/A Triplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 127300 N28600 lbf | N/A 128900 N29000 lbf | N/A Ceramic |
N/A ![]() |
3MM9332WICRTUH | N/A Triplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 134100 N30100 lbf | N/A 121600 N27300 lbf | N/A STEEL |
N/A ![]() |
3MMC9332WICRTUH | N/A Triplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 119300 N26800 lbf | N/A 121600 N27300 lbf | N/A Ceramic |
N/A ![]() |
2MM9332WICRQUH | N/A Quadruplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 143100 N32200 lbf | N/A 128900 N29000 lbf | N/A STEEL |
N/A ![]() |
2MMC9332WICRQUH | N/A Quadruplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 127300 N28600 lbf | N/A 128900 N29000 lbf | N/A Ceramic |
N/A ![]() |
3MM9332WICRQUH | N/A Quadruplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 134100 N30100 lbf | N/A 121600 N27300 lbf | N/A STEEL |
N/A ![]() |
3MMC9332WICRQUH | N/A Quadruplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 119300 N26800 lbf | N/A 121600 N27300 lbf | N/A Ceramic |
N/A ![]() |
2MM9332WICRSUM | N/A Single | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 143100 N32200 lbf | N/A 128900 N29000 lbf | N/A STEEL |
N/A ![]() |
2MMC9332WICRSUM | N/A Single | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 127300 N28600 lbf | N/A 128900 N29000 lbf | N/A Ceramic |
N/A ![]() |
3MM9332WICRSUM | N/A Single | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 134100 N30100 lbf | N/A 121600 N27300 lbf | N/A STEEL |
N/A ![]() |
3MMC9332WICRSUM | N/A Single | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 119300 N26800 lbf | N/A 121600 N27300 lbf | N/A Ceramic |
N/A ![]() |
2MM9332WICRDUM | N/A Duplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 143100 N32200 lbf | N/A 128900 N29000 lbf | N/A STEEL |
N/A ![]() |
2MMC9332WICRDUM | N/A Duplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 127300 N28600 lbf | N/A 128900 N29000 lbf | N/A Ceramic |
N/A ![]() |
3MM9332WICRDUM | N/A Duplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 134100 N30100 lbf | N/A 121600 N27300 lbf | N/A STEEL |
N/A ![]() |
3MMC9332WICRDUM | N/A Duplex | N/A 160 mm | N/A 220 mm8.6614 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 119300 N26800 lbf | N/A 121600 N27300 lbf | N/A Ceramic |
N/A ![]() |