Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9132WICRSUM | N/A Single | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 171414 N38540 lbf | N/A 189500 N42600 lbf | N/A Ceramic |
N/A |
| 3MM9132WICRSUM | N/A Single | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A |
| 3MMC9132WICRSUM | N/A Single | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 162690 N36580 lbf | N/A 179300 N40300 lbf | N/A Ceramic |
N/A |
| 2MM9132WICRDUM | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A |
| 2MMC9132WICRDUM | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 171414 N38540 lbf | N/A 189500 N42600 lbf | N/A Ceramic |
N/A |
| 3MM9132WICRDUM | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A |
| 3MMC9132WICRDUM | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 162690 N36580 lbf | N/A 179300 N40300 lbf | N/A Ceramic |
N/A |
| 2MM9132WICRTUM | N/A Triplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A |
| 2MMC9132WICRTUM | N/A Triplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 171414 N38540 lbf | N/A 189500 N42600 lbf | N/A Ceramic |
N/A |
| 3MM9132WICRTUM | N/A Triplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A |
| 3MMC9132WICRTUM | N/A Triplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 162690 N36580 lbf | N/A 179300 N40300 lbf | N/A Ceramic |
N/A |
| 2MM9132WICRQUM | N/A Quadruplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A |
| 2MMC9132WICRQUM | N/A Quadruplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 171414 N38540 lbf | N/A 189500 N42600 lbf | N/A Ceramic |
N/A |
| 3MM9132WICRQUM | N/A Quadruplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A |
| 3MMC9132WICRQUM | N/A Quadruplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 162690 N36580 lbf | N/A 179300 N40300 lbf | N/A Ceramic |
N/A |
| 2MM9132WICRSUL | N/A Single | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A |
| 2MMC9132WICRSUL | N/A Single | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 171414 N38540 lbf | N/A 189500 N42600 lbf | N/A Ceramic |
N/A |
| 3MM9132WICRSUL | N/A Single | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A |
| 3MMC9132WICRSUL | N/A Single | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 162690 N36580 lbf | N/A 179300 N40300 lbf | N/A Ceramic |
N/A |
| 2MM9132WICRDUL | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A |
| 2MMC9132WICRDUL | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 171414 N38540 lbf | N/A 189500 N42600 lbf | N/A Ceramic |
N/A |
| 3MM9132WICRDUL | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A |
| 3MMC9132WICRDUL | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 162690 N36580 lbf | N/A 179300 N40300 lbf | N/A Ceramic |
N/A |
| 2MM9132WICRTUL | N/A Triplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A |
| 2MMC9132WICRTUL | N/A Triplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 171414 N38540 lbf | N/A 189500 N42600 lbf | N/A Ceramic |
N/A |