Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9134WICRTUM | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A |
| 2MM9134WICRQUM | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A |
| 2MMC9134WICRQUM | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A |
| 3MM9134WICRQUM | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A |
| 3MMC9134WICRQUM | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A |
| 2MM9134WICRSUL | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A |
| 2MMC9134WICRSUL | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A |
| 3MM9134WICRSUL | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A |
| 3MMC9134WICRSUL | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A |
| 2MM9134WICRDUL | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A |
| 2MMC9134WICRDUL | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A |
| 3MM9134WICRDUL | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A |
| 3MMC9134WICRDUL | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A |
| 2MM9134WICRTUL | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A |
| 2MMC9134WICRTUL | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A |
| 3MM9134WICRTUL | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A |
| 3MMC9134WICRTUL | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A |
| 2MM9134WICRQUL | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A |
| 2MMC9134WICRQUL | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A |
| 3MM9134WICRQUL | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A |
| 3MMC9134WICRQUL | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A |
| 3MM9134WICRTUX | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A |
| 3MM9134WICRSUX | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A |
| 3MM9134WICRQUX | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A |
| 3MM9134WICRDUX | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A |