Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9134WICRTUX | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A |
| 2MM9134WICRSUX | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A |
| 2MM9134WICRQUX | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A |
| 2MM9134WICRDUX | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A |
| 2MM9134WI DUM | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A |
| 2MM9136WICRSUH | N/A Single | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 15 º | N/A 276200 N62100 lbf | N/A 258400 N58100 lbf | N/A STEEL |
N/A |
| 2MMC9136WICRSUH | N/A Single | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 15 º | N/A 245820 N55270 lbf | N/A 258400 N58100 lbf | N/A Ceramic |
N/A |
| 3MM9136WICRSUH | N/A Single | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A |
| 3MMC9136WICRSUH | N/A Single | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 25 º | N/A 233540 N52500 lbf | N/A 244400 N55000 lbf | N/A Ceramic |
N/A |
| 2MM9136WICRDUH | N/A Duplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 92 mm3.622 in | N/A 15 º | N/A 276200 N62100 lbf | N/A 258400 N58100 lbf | N/A STEEL |
N/A |
| 2MMC9136WICRDUH | N/A Duplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 92 mm3.622 in | N/A 15 º | N/A 245820 N55270 lbf | N/A 258400 N58100 lbf | N/A Ceramic |
N/A |
| 3MM9136WICRDUH | N/A Duplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 92 mm3.622 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A |
| 3MMC9136WICRDUH | N/A Duplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 92 mm3.622 in | N/A 25 º | N/A 233540 N52500 lbf | N/A 244400 N55000 lbf | N/A Ceramic |
N/A |
| 2MM9136WICRTUH | N/A Triplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 138 mm5.433 in | N/A 15 º | N/A 276200 N62100 lbf | N/A 258400 N58100 lbf | N/A STEEL |
N/A |
| 2MMC9136WICRTUH | N/A Triplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 138 mm5.433 in | N/A 15 º | N/A 245820 N55270 lbf | N/A 258400 N58100 lbf | N/A Ceramic |
N/A |
| 3MM9136WICRTUH | N/A Triplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 138 mm5.433 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A |
| 3MMC9136WICRTUH | N/A Triplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 138 mm5.433 in | N/A 25 º | N/A 233540 N52500 lbf | N/A 244400 N55000 lbf | N/A Ceramic |
N/A |
| 2MM9136WICRQUH | N/A Quadruplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 184 mm7.244 in | N/A 15 º | N/A 276200 N62100 lbf | N/A 258400 N58100 lbf | N/A STEEL |
N/A |
| 2MMC9136WICRQUH | N/A Quadruplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 184 mm7.244 in | N/A 15 º | N/A 245820 N55270 lbf | N/A 258400 N58100 lbf | N/A Ceramic |
N/A |
| 3MM9136WICRQUH | N/A Quadruplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 184 mm7.244 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A |
| 3MMC9136WICRQUH | N/A Quadruplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 184 mm7.244 in | N/A 25 º | N/A 233540 N52500 lbf | N/A 244400 N55000 lbf | N/A Ceramic |
N/A |
| 2MM9136WICRSUM | N/A Single | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 15 º | N/A 276200 N62100 lbf | N/A 258400 N58100 lbf | N/A STEEL |
N/A |
| 2MMC9136WICRSUM | N/A Single | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 15 º | N/A 245820 N55270 lbf | N/A 258400 N58100 lbf | N/A Ceramic |
N/A |
| 3MM9136WICRSUM | N/A Single | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A |
| 3MMC9136WICRSUM | N/A Single | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 25 º | N/A 233540 N52500 lbf | N/A 244400 N55000 lbf | N/A Ceramic |
N/A |