Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 366 367 368 369 370 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9136WICRQUL N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A CAD
3MM9136WICRQUL N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
3MMC9136WICRQUL N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A CAD
3MM9136WIDUL N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
3MM9136WICRTUX N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
3MM9136WICRSUX N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
3MM9136WICRQUX N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
3MM9136WICRDUX N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
2MM9340WICRSUH N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A CAD
2MMC9340WICRSUH N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A CAD
3MM9340WICRSUH N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A CAD
3MMC9340WICRSUH N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A CAD
2MM9340WICRDUH N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A CAD
2MMC9340WICRDUH N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A CAD
3MM9340WICRDUH N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A CAD
3MMC9340WICRDUH N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A CAD
2MM9340WICRTUH N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A CAD
2MMC9340WICRTUH N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A CAD
3MM9340WICRTUH N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A CAD
3MMC9340WICRTUH N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A CAD
2MM9340WICRQUH N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A CAD
2MMC9340WICRQUH N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A CAD
3MM9340WICRQUH N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A CAD
3MMC9340WICRQUH N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A CAD
2MM9340WICRSUM N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A CAD
Unit of Measure
« 366 367 368 369 370 »