Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9340WICRTUL | N/A Triplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A |
| 3MMC9340WICRTUL | N/A Triplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 203600 N45800 lbf | N/A 198000 N44400 lbf | N/A Ceramic |
N/A |
| 2MM9340WICRQUL | N/A Quadruplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A |
| 2MMC9340WICRQUL | N/A Quadruplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 216300 N48600 lbf | N/A 209000 N47100 lbf | N/A Ceramic |
N/A |
| 3MM9340WICRQUL | N/A Quadruplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A |
| 3MMC9340WICRQUL | N/A Quadruplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 203600 N45800 lbf | N/A 198000 N44400 lbf | N/A Ceramic |
N/A |
| 3MM9340WICRTUX | N/A Triplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A |
| 3MM9340WICRSUX | N/A Single | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A |
| 3MM9340WICRQUX | N/A Quadruplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A |
| 3MM9340WICRDUX | N/A Duplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A |
| 3MM9340WI DUL | N/A Duplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A |
| 2MM9340WICRTUX | N/A Triplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A |
| 2MM9340WICRSUX | N/A Single | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A |
| 2MM9340WICRQUX | N/A Quadruplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A |
| 2MM9340WICRDUX | N/A Duplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A |
| 2MM9340WI DUM | N/A Duplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A |
| 2MM9340WI DUL | N/A Duplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A |
| 2MM9140WICRSUH | N/A Single | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 337200 N75800 lbf | N/A 296700 N66700 lbf | N/A STEEL |
N/A |
| 2MMC9140WICRSUH | N/A Single | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 300100 N67460 lbf | N/A 296700 N66700 lbf | N/A Ceramic |
N/A |
| 3MM9140WICRSUH | N/A Single | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 321100 N72200 lbf | N/A 281000 N63200 lbf | N/A STEEL |
N/A |
| 3MMC9140WICRSUH | N/A Single | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 285780 N64260 lbf | N/A 281000 N63200 lbf | N/A Ceramic |
N/A |
| 2MM9140WICRDUH | N/A Duplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 102 mm4.0158 in | N/A 15 º | N/A 337200 N75800 lbf | N/A 296700 N66700 lbf | N/A STEEL |
N/A |
| 2MMC9140WICRDUH | N/A Duplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 102 mm4.0158 in | N/A 15 º | N/A 300100 N67460 lbf | N/A 296700 N66700 lbf | N/A Ceramic |
N/A |
| 3MM9140WICRDUH | N/A Duplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 321100 N72200 lbf | N/A 281000 N63200 lbf | N/A STEEL |
N/A |
| 3MMC9140WICRDUH | N/A Duplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 285780 N64260 lbf | N/A 281000 N63200 lbf | N/A Ceramic |
N/A |