Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9140WICRTUH | N/A Triplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 153 mm6.0237 in | N/A 15 º | N/A 337200 N75800 lbf | N/A 296700 N66700 lbf | N/A STEEL |
N/A |
| 2MMC9140WICRTUH | N/A Triplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 153 mm6.0237 in | N/A 15 º | N/A 300100 N67460 lbf | N/A 296700 N66700 lbf | N/A Ceramic |
N/A |
| 3MM9140WICRTUH | N/A Triplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 153 mm6.0237 in | N/A 25 º | N/A 321100 N72200 lbf | N/A 281000 N63200 lbf | N/A STEEL |
N/A |
| 3MMC9140WICRTUH | N/A Triplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 153 mm6.0237 in | N/A 25 º | N/A 285780 N64260 lbf | N/A 281000 N63200 lbf | N/A Ceramic |
N/A |
| 2MM9140WICRQUH | N/A Quadruplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 204 mm8.0316 in | N/A 15 º | N/A 337200 N75800 lbf | N/A 296700 N66700 lbf | N/A STEEL |
N/A |
| 2MMC9140WICRQUH | N/A Quadruplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 204 mm8.0316 in | N/A 15 º | N/A 300100 N67460 lbf | N/A 296700 N66700 lbf | N/A Ceramic |
N/A |
| 3MM9140WICRQUH | N/A Quadruplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 204 mm8.0316 in | N/A 25 º | N/A 321100 N72200 lbf | N/A 281000 N63200 lbf | N/A STEEL |
N/A |
| 3MMC9140WICRQUH | N/A Quadruplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 204 mm8.0316 in | N/A 25 º | N/A 285780 N64260 lbf | N/A 281000 N63200 lbf | N/A Ceramic |
N/A |
| 2MM9140WICRSUM | N/A Single | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 337200 N75800 lbf | N/A 296700 N66700 lbf | N/A STEEL |
N/A |
| 2MMC9140WICRSUM | N/A Single | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 300100 N67460 lbf | N/A 296700 N66700 lbf | N/A Ceramic |
N/A |
| 3MM9140WICRSUM | N/A Single | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 321100 N72200 lbf | N/A 281000 N63200 lbf | N/A STEEL |
N/A |
| 3MMC9140WICRSUM | N/A Single | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 285780 N64260 lbf | N/A 281000 N63200 lbf | N/A Ceramic |
N/A |
| 2MM9140WICRDUM | N/A Duplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 102 mm4.0158 in | N/A 15 º | N/A 337200 N75800 lbf | N/A 296700 N66700 lbf | N/A STEEL |
N/A |
| 2MMC9140WICRDUM | N/A Duplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 102 mm4.0158 in | N/A 15 º | N/A 300100 N67460 lbf | N/A 296700 N66700 lbf | N/A Ceramic |
N/A |
| 3MM9140WICRDUM | N/A Duplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 321100 N72200 lbf | N/A 281000 N63200 lbf | N/A STEEL |
N/A |
| 3MMC9140WICRDUM | N/A Duplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 285780 N64260 lbf | N/A 281000 N63200 lbf | N/A Ceramic |
N/A |
| 2MM9140WICRTUM | N/A Triplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 153 mm6.0237 in | N/A 15 º | N/A 337200 N75800 lbf | N/A 296700 N66700 lbf | N/A STEEL |
N/A |
| 2MMC9140WICRTUM | N/A Triplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 153 mm6.0237 in | N/A 15 º | N/A 300100 N67460 lbf | N/A 296700 N66700 lbf | N/A Ceramic |
N/A |
| 3MM9140WICRTUM | N/A Triplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 153 mm6.0237 in | N/A 25 º | N/A 321100 N72200 lbf | N/A 281000 N63200 lbf | N/A STEEL |
N/A |
| 3MMC9140WICRTUM | N/A Triplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 153 mm6.0237 in | N/A 25 º | N/A 285780 N64260 lbf | N/A 281000 N63200 lbf | N/A Ceramic |
N/A |
| 2MM9140WICRQUM | N/A Quadruplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 204 mm8.0316 in | N/A 15 º | N/A 337200 N75800 lbf | N/A 296700 N66700 lbf | N/A STEEL |
N/A |
| 2MMC9140WICRQUM | N/A Quadruplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 204 mm8.0316 in | N/A 15 º | N/A 300100 N67460 lbf | N/A 296700 N66700 lbf | N/A Ceramic |
N/A |
| 3MM9140WICRQUM | N/A Quadruplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 204 mm8.0316 in | N/A 25 º | N/A 321100 N72200 lbf | N/A 281000 N63200 lbf | N/A STEEL |
N/A |
| 3MMC9140WICRQUM | N/A Quadruplex | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 204 mm8.0316 in | N/A 25 º | N/A 285780 N64260 lbf | N/A 281000 N63200 lbf | N/A Ceramic |
N/A |
| 2MM9140WICRSUL | N/A Single | N/A 200 mm | N/A 310 mm12.2047 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 337200 N75800 lbf | N/A 296700 N66700 lbf | N/A STEEL |
N/A |