Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 381 382 383 384 385 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM216WI DUL N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD
2MMC216WICRTUX N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD
2MMC216WICRSUX N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD
2MMC216WICRQUX N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD
2MMC216WICRDUX N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD
2MMC216WI DULFS934 N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD
2MM216WICRTUX N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD
2MM216WICRSUX N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD
2MM216WICRQUX N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD
2MM216WICRDUX N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD
2MM216WI SUL N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD
2MM216WI DULFS934 N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD
2MM216WI DULFS637 N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD
3MM9317WICRSUH N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
3MMC9317WICRSUH N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD
2MM9317WICRSUH N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD
2MMC9317WICRSUH N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
2MV9317WICRSUH N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD
2MVC9317WICRSUH N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
3MV9317WICRSUH N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
3MVC9317WICRSUH N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD
3MM9317WICRDUH N/A Duplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
3MMC9317WICRDUH N/A Duplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD
2MM9317WICRDUH N/A Duplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD
2MMC9317WICRDUH N/A Duplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
Unit of Measure
« 381 382 383 384 385 »