Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 386 387 388 389 390 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9317WICRTUL N/A Triplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD
3MM9317WICRQUL N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
3MMC9317WICRQUL N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD
2MM9317WICRQUL N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD
2MMC9317WICRQUL N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
2MV9317WICRQUL N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD
2MVC9317WICRQUL N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
3MV9317WICRQUL N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
3MVC9317WICRQUL N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD
3MMC9317WICRTUX N/A Triplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD
3MMC9317WICRSUX N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD
3MMC9317WICRQUX N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD
3MMC9317WICRDUX N/A Duplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD
3MM9317WICRTUX N/A Triplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
3MM9317WICRSUX N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
3MM9317WICRQUX N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
3MM9317WICRDUX N/A Duplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
3MM9317WI DUM N/A Duplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
3MM9317WI DUL N/A Duplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD
2MMC9317WICRTUX N/A Triplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
2MMC9317WICRSUX N/A Single N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
2MMC9317WICRQUX N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
2MMC9317WICRQULFS934 N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
2MMC9317WICRDUX N/A Duplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
2MMC9317WI QUL N/A Quadruplex N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD
Unit of Measure
« 386 387 388 389 390 »