Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
 1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9300WICRDUL N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD
2MM9300WICRDUL N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD
2MMC9300WICRDUL N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD
3MM9300WICRDUL N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD
3MMC9300WICRDUL N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD
2MV9300WICRTUL N/A Triplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD
2MVC9300WICRTUL N/A Triplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD
3MV9300WICRTUL N/A Triplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD
3MVC9300WICRTUL N/A Triplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD
2MM9300WICRTUL N/A Triplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD
2MMC9300WICRTUL N/A Triplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD
3MM9300WICRTUL N/A Triplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD
3MMC9300WICRTUL N/A Triplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD
2MV9300WICRQUL N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD
2MVC9300WICRQUL N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD
3MV9300WICRQUL N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD
3MVC9300WICRQUL N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD
2MM9300WICRQUL N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD
2MMC9300WICRQUL N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD
3MM9300WICRQUL N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD
3MMC9300WICRQUL N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD
2MMV9300WICRSUL N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD
2MMV9300HXVVDUHFS934 N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 2.5984 in66 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD
2MMV9300HXVVDULFS934 N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD
2MMV9300HXVVDUMFS934 N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD
Unit of Measure
 1 2 3 4 5 »