Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 426 427 428 429 430 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9119WICRTUH N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD
3MM9119WICRTUH N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD
3MMC9119WICRTUH N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD
2MV9119WICRTUH N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD
2MVC9119WICRTUH N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD
3MV9119WICRTUH N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD
3MVC9119WICRTUH N/A Triplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD
2MM9119WICRQUH N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD
2MMC9119WICRQUH N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD
3MM9119WICRQUH N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD
3MMC9119WICRQUH N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD
2MV9119WICRQUH N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD
2MVC9119WICRQUH N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD
3MV9119WICRQUH N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD
3MVC9119WICRQUH N/A Quadruplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD
2MM9119WICRSUM N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD
2MMC9119WICRSUM N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD
3MM9119WICRSUM N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD
3MMC9119WICRSUM N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD
2MV9119WICRSUM N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD
2MVC9119WICRSUM N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD
3MV9119WICRSUM N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A CAD
3MVC9119WICRSUM N/A Single N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A CAD
2MM9119WICRDUM N/A Duplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A CAD
2MMC9119WICRDUM N/A Duplex N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A CAD
Unit of Measure
« 426 427 428 429 430 »