Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9303WICRSUL N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A CAD
2MVC9303WICRSUL N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A CAD
3MV9303WICRSUL N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A CAD
3MVC9303WICRSUL N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A CAD
2MM9303WICRSUL N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A CAD
2MMC9303WICRSUL N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A CAD
3MM9303WICRSUL N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A CAD
3MMC9303WICRSUL N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A CAD
2MV9303WICRDUL N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A CAD
2MVC9303WICRDUL N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A CAD
3MV9303WICRDUL N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A CAD
3MVC9303WICRDUL N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A CAD
2MM9303WICRDUL N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A CAD
2MMC9303WICRDUL N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A CAD
3MM9303WICRDUL N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A CAD
3MMC9303WICRDUL N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A CAD
2MV9303WICRTUL N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A CAD
2MVC9303WICRTUL N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A CAD
3MV9303WICRTUL N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A CAD
3MVC9303WICRTUL N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A CAD
2MM9303WICRTUL N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A CAD
2MMC9303WICRTUL N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A CAD
3MM9303WICRTUL N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A CAD
3MMC9303WICRTUL N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A CAD
2MV9303WICRQUL N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A CAD
Unit of Measure
« 41 42 43 44 45 »