Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 431 432 433 434 435 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC219WICRDUH N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD
3MV219WICRDUH N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD
3MVC219WICRDUH N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD
2MM219WICRTUH N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD
2MMC219WICRTUH N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD
3MMC219WICRTUH N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD
3MM219WICRTUH N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD
2MV219WICRTUH N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD
2MVC219WICRTUH N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD
3MV219WICRTUH N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD
3MVC219WICRTUH N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD
2MM219WICRQUH N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD
2MMC219WICRQUH N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD
3MMC219WICRQUH N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD
3MM219WICRQUH N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD
2MV219WICRQUH N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD
2MVC219WICRQUH N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD
3MV219WICRQUH N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD
3MVC219WICRQUH N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD
2MM219WICRSUM N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD
2MMC219WICRSUM N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD
3MMC219WICRSUM N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD
3MM219WICRSUM N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD
2MV219WICRSUM N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD
2MVC219WICRSUM N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD
Unit of Measure
« 431 432 433 434 435 »