Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MVC9103WICRDUM | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A ![]() |
3MV9103WICRDUM | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A ![]() |
3MVC9103WICRDUM | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A ![]() |
2MM9103WICRDUM | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A ![]() |
2MMC9103WICRDUM | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A ![]() |
3MM9103WICRDUM | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A ![]() |
3MMC9103WICRDUM | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A ![]() |
2MV9103WICRTUM | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A ![]() |
2MVC9103WICRTUM | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A ![]() |
3MV9103WICRTUM | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A ![]() |
3MVC9103WICRTUM | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A ![]() |
2MM9103WICRTUM | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A ![]() |
2MMC9103WICRTUM | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A ![]() |
3MM9103WICRTUM | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A ![]() |
3MMC9103WICRTUM | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A ![]() |
2MV9103WICRQUM | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A ![]() |
2MVC9103WICRQUM | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A ![]() |
3MV9103WICRQUM | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A ![]() |
3MVC9103WICRQUM | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A ![]() |
2MM9103WICRQUM | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A ![]() |
2MMC9103WICRQUM | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A ![]() |
3MM9103WICRQUM | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A ![]() |
3MMC9103WICRQUM | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A ![]() |
2MV9103WICRSUL | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A ![]() |
2MVC9103WICRSUL | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A ![]() |