Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9103WICRQUL N/A Quadruplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A CAD
2MM9103WICRQUL N/A Quadruplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A CAD
2MMC9103WICRQUL N/A Quadruplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A CAD
3MM9103WICRQUL N/A Quadruplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A CAD
3MMC9103WICRQUL N/A Quadruplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A CAD
3MM9103WI TUL N/A Triplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A CAD
3MM9103WI SUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A CAD
2MM9103WI SUM N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A CAD
2MM9103WI DULFS637 N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A CAD
2MM9103WI DUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A CAD
2MM9103WI DUH N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A CAD
2MM203WICRSUH N/A Single N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 5900 N1320 lbf N/A 12000 N2750 lbf N/A STEEL N/A CAD
2MMC203WICRSUH N/A Single N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 5170 N1160 lbf N/A 12000 N2750 lbf N/A Ceramic N/A CAD
3MMC203WICRSUH N/A Single N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 5000 N1120 lbf N/A 11600 N2600 lbf N/A Ceramic N/A CAD
3MM203WICRSUH N/A Single N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 5600 N1270 lbf N/A 11600 N2600 lbf N/A STEEL N/A CAD
2MV203WICRSUH N/A Single N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 5900 N1320 lbf N/A 12000 N2750 lbf N/A STEEL N/A CAD
2MVC203WICRSUH N/A Single N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 5170 N1160 lbf N/A 12000 N2750 lbf N/A Ceramic N/A CAD
3MV203WICRSUH N/A Single N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 5600 N1270 lbf N/A 11600 N2600 lbf N/A STEEL N/A CAD
3MVC203WICRSUH N/A Single N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 5000 N1120 lbf N/A 11600 N2600 lbf N/A Ceramic N/A CAD
2MM203WICRDUH N/A Duplex N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 5900 N1320 lbf N/A 12000 N2750 lbf N/A STEEL N/A CAD
2MMC203WICRDUH N/A Duplex N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 5170 N1160 lbf N/A 12000 N2750 lbf N/A Ceramic N/A CAD
3MMC203WICRDUH N/A Duplex N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 5000 N1120 lbf N/A 11600 N2600 lbf N/A Ceramic N/A CAD
3MM203WICRDUH N/A Duplex N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 5600 N1270 lbf N/A 11600 N2600 lbf N/A STEEL N/A CAD
2MV203WICRDUH N/A Duplex N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 5900 N1320 lbf N/A 12000 N2750 lbf N/A STEEL N/A CAD
2MVC203WICRDUH N/A Duplex N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 5170 N1160 lbf N/A 12000 N2750 lbf N/A Ceramic N/A CAD
Unit of Measure
« 46 47 48 49 50 »