Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC303WICRSUM N/A Single N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 6480 N1460 lbf N/A 16900 N3790 lbf N/A Ceramic N/A CAD
3MM303WICRSUM N/A Single N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 7100 N1600 lbf N/A 16400 N3690 lbf N/A STEEL N/A CAD
3MMC303WICRSUM N/A Single N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 6300 N1420 lbf N/A 16400 N3690 lbf N/A Ceramic N/A CAD
2MM303WICRDUM N/A Duplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 7280 N1630 lbf N/A 16900 N3790 lbf N/A STEEL N/A CAD
2MMC303WICRDUM N/A Duplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 6480 N1460 lbf N/A 16900 N3790 lbf N/A Ceramic N/A CAD
3MM303WICRDUM N/A Duplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 7100 N1600 lbf N/A 16400 N3690 lbf N/A STEEL N/A CAD
3MMC303WICRDUM N/A Duplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 6300 N1420 lbf N/A 16400 N3690 lbf N/A Ceramic N/A CAD
2MM303WICRTUM N/A Triplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 7280 N1630 lbf N/A 16900 N3790 lbf N/A STEEL N/A CAD
2MMC303WICRTUM N/A Triplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 6480 N1460 lbf N/A 16900 N3790 lbf N/A Ceramic N/A CAD
3MM303WICRTUM N/A Triplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 7100 N1600 lbf N/A 16400 N3690 lbf N/A STEEL N/A CAD
3MMC303WICRTUM N/A Triplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 6300 N1420 lbf N/A 16400 N3690 lbf N/A Ceramic N/A CAD
2MM303WICRQUM N/A Quadruplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 7280 N1630 lbf N/A 16900 N3790 lbf N/A STEEL N/A CAD
2MMC303WICRQUM N/A Quadruplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 6480 N1460 lbf N/A 16900 N3790 lbf N/A Ceramic N/A CAD
3MM303WICRQUM N/A Quadruplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 7100 N1600 lbf N/A 16400 N3690 lbf N/A STEEL N/A CAD
3MMC303WICRQUM N/A Quadruplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 6300 N1420 lbf N/A 16400 N3690 lbf N/A Ceramic N/A CAD
2MM303WICRSUL N/A Single N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 7280 N1630 lbf N/A 16900 N3790 lbf N/A STEEL N/A CAD
2MMC303WICRSUL N/A Single N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 6480 N1460 lbf N/A 16900 N3790 lbf N/A Ceramic N/A CAD
3MM303WICRSUL N/A Single N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 7100 N1600 lbf N/A 16400 N3690 lbf N/A STEEL N/A CAD
3MMC303WICRSUL N/A Single N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 6300 N1420 lbf N/A 16400 N3690 lbf N/A Ceramic N/A CAD
2MM303WICRDUL N/A Duplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 7280 N1630 lbf N/A 16900 N3790 lbf N/A STEEL N/A CAD
2MMC303WICRDUL N/A Duplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 6480 N1460 lbf N/A 16900 N3790 lbf N/A Ceramic N/A CAD
3MM303WICRDUL N/A Duplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 7100 N1600 lbf N/A 16400 N3690 lbf N/A STEEL N/A CAD
3MMC303WICRDUL N/A Duplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 6300 N1420 lbf N/A 16400 N3690 lbf N/A Ceramic N/A CAD
2MM303WICRTUL N/A Triplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 7280 N1630 lbf N/A 16900 N3790 lbf N/A STEEL N/A CAD
2MMC303WICRTUL N/A Triplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 6480 N1460 lbf N/A 16900 N3790 lbf N/A Ceramic N/A CAD
Unit of Measure
« 51 52 53 54 55 »