Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MM9304WICRDUM | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A ![]() |
2MMC9304WICRDUM | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A ![]() |
3MM9304WICRDUM | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A ![]() |
3MMC9304WICRDUM | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A ![]() |
2MV9304WICRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A ![]() |
2MVC9304WICRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A ![]() |
3MV9304WICRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A ![]() |
3MVC9304WICRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A ![]() |
2MM9304WICRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A ![]() |
2MMC9304WICRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A ![]() |
3MM9304WICRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A ![]() |
3MMC9304WICRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A ![]() |
2MV9304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A ![]() |
2MVC9304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A ![]() |
3MV9304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A ![]() |
3MVC9304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A ![]() |
2MM9304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A ![]() |
2MMC9304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A ![]() |
3MM9304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A ![]() |
3MMC9304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A ![]() |
2MV9304WICRSUL | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A ![]() |
2MVC9304WICRSUL | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A ![]() |
3MV9304WICRSUL | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A ![]() |
3MVC9304WICRSUL | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A ![]() |
2MM9304WICRSUL | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A ![]() |