Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9304WICRQUL N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A CAD
3MMC9304WICRQUL N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A CAD
3MM9304WI DUM N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A CAD
3MM9304WI DUL N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A CAD
2MMC9304WI DUL N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A CAD
2MM9304WI SUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A CAD
2MM9304WI DUL N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A CAD
2MM9304WI DUH N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A CAD
2MM9104WICRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 6010 N1350 lbf N/A 11600 N2610 lbf N/A STEEL N/A CAD
2MMC9104WICRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 5350 N1200 lbf N/A 11600 N2610 lbf N/A Ceramic N/A CAD
3MM9104WICRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 5700 N1290 lbf N/A 11100 N2500 lbf N/A STEEL N/A CAD
3MMC9104WICRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 5100 N1150 lbf N/A 11100 N2500 lbf N/A Ceramic N/A CAD
2MV9104WICRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 6010 N1350 lbf N/A 11600 N2610 lbf N/A STEEL N/A CAD
2MVC9104WICRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 5350 N1200 lbf N/A 11600 N2610 lbf N/A Ceramic N/A CAD
3MV9104WICRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 5700 N1290 lbf N/A 11100 N2500 lbf N/A STEEL N/A CAD
3MVC9104WICRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 5100 N1150 lbf N/A 11100 N2500 lbf N/A Ceramic N/A CAD
2MM9104WICRDUH N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 6010 N1350 lbf N/A 11600 N2610 lbf N/A STEEL N/A CAD
2MMC9104WICRDUH N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 5350 N1200 lbf N/A 11600 N2610 lbf N/A Ceramic N/A CAD
3MM9104WICRDUH N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 5700 N1290 lbf N/A 11100 N2500 lbf N/A STEEL N/A CAD
3MMC9104WICRDUH N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 5100 N1150 lbf N/A 11100 N2500 lbf N/A Ceramic N/A CAD
2MV9104WICRDUH N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 6010 N1350 lbf N/A 11600 N2610 lbf N/A STEEL N/A CAD
2MVC9104WICRDUH N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 5350 N1200 lbf N/A 11600 N2610 lbf N/A Ceramic N/A CAD
3MV9104WICRDUH N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 5700 N1290 lbf N/A 11100 N2500 lbf N/A STEEL N/A CAD
3MVC9104WICRDUH N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 5100 N1150 lbf N/A 11100 N2500 lbf N/A Ceramic N/A CAD
2MM9104WICRTUH N/A Triplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 6010 N1350 lbf N/A 11600 N2610 lbf N/A STEEL N/A CAD
Unit of Measure
« 56 57 58 59 60 »