Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9104WICRQUL N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 6010 N1350 lbf N/A 11600 N2610 lbf N/A STEEL N/A CAD
2MVC9104WICRQUL N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 5350 N1200 lbf N/A 11600 N2610 lbf N/A Ceramic N/A CAD
3MV9104WICRQUL N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 5700 N1290 lbf N/A 11100 N2500 lbf N/A STEEL N/A CAD
3MVC9104WICRQUL N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 5100 N1150 lbf N/A 11100 N2500 lbf N/A Ceramic N/A CAD
3MM9104WI TUM N/A Triplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 5700 N1290 lbf N/A 11100 N2500 lbf N/A STEEL N/A CAD
2MM9104WIDUL N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 6010 N1350 lbf N/A 11600 N2610 lbf N/A STEEL N/A CAD
2MM9104WI N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 6010 N1350 lbf N/A 11600 N2610 lbf N/A STEEL N/A CAD
7004C-T-P4S N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 6010 N1350 lbf N/A 11600 N2610 lbf N/A STEEL N/A CAD
2MM9104WICRD N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 6010 N1350 lbf N/A 11600 N2610 lbf N/A STEEL N/A CAD
2MM204WICRSUH N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A CAD
2MMC204WICRSUH N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A CAD
3MMC204WICRSUH N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A CAD
3MM204WICRSUH N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A CAD
2MV204WICRSUH N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A CAD
3MV204WICRSUH N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A CAD
2MVC204WICRSUH N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A CAD
3MVC204WICRSUH N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A CAD
2MM204WICRDUH N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A CAD
2MMC204WICRDUH N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A CAD
3MMC204WICRDUH N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A CAD
3MM204WICRDUH N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A CAD
2MV204WICRDUH N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A CAD
3MV204WICRDUH N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A CAD
2MVC204WICRDUH N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A CAD
3MVC204WICRDUH N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A CAD
Unit of Measure
« 61 62 63 64 65 »