Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MM204WICRTUH | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A ![]() |
2MMC204WICRTUH | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A ![]() |
3MMC204WICRTUH | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A ![]() |
3MM204WICRTUH | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A ![]() |
2MV204WICRTUH | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A ![]() |
3MV204WICRTUH | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A ![]() |
2MVC204WICRTUH | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A ![]() |
3MVC204WICRTUH | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A ![]() |
2MM204WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A ![]() |
2MMC204WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A ![]() |
3MMC204WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A ![]() |
3MM204WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A ![]() |
2MV204WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A ![]() |
3MV204WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A ![]() |
2MVC204WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A ![]() |
3MVC204WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A ![]() |
2MM204WICRSUM | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A ![]() |
2MMC204WICRSUM | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A ![]() |
3MMC204WICRSUM | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A ![]() |
3MM204WICRSUM | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A ![]() |
2MV204WICRSUM | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A ![]() |
3MV204WICRSUM | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A ![]() |
2MVC204WICRSUM | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A ![]() |
3MVC204WICRSUM | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A ![]() |
2MM204WICRDUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A ![]() |