Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM304WICRSUM | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A |
| 2MMC304WICRSUM | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 15 º | N/A 8900 N2000 lbf | N/A 21500 N4840 lbf | N/A Ceramic |
N/A |
| 3MM304WICRSUM | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 9650 N2160 lbf | N/A 20900 N4700 lbf | N/A STEEL |
N/A |
| 3MMC304WICRSUM | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 8590 N1930 lbf | N/A 20900 N4700 lbf | N/A Ceramic |
N/A |
| 2MM304WICRDUM | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A |
| 2MMC304WICRDUM | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 8900 N2000 lbf | N/A 21500 N4840 lbf | N/A Ceramic |
N/A |
| 3MM304WICRDUM | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 9650 N2160 lbf | N/A 20900 N4700 lbf | N/A STEEL |
N/A |
| 3MMC304WICRDUM | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 8590 N1930 lbf | N/A 20900 N4700 lbf | N/A Ceramic |
N/A |
| 2MM304WICRTUM | N/A Triplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A |
| 2MMC304WICRTUM | N/A Triplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 8900 N2000 lbf | N/A 21500 N4840 lbf | N/A Ceramic |
N/A |
| 3MM304WICRTUM | N/A Triplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 25 º | N/A 9650 N2160 lbf | N/A 20900 N4700 lbf | N/A STEEL |
N/A |
| 3MMC304WICRTUM | N/A Triplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 25 º | N/A 8590 N1930 lbf | N/A 20900 N4700 lbf | N/A Ceramic |
N/A |
| 2MM304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A |
| 2MMC304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 8900 N2000 lbf | N/A 21500 N4840 lbf | N/A Ceramic |
N/A |
| 3MM304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 9650 N2160 lbf | N/A 20900 N4700 lbf | N/A STEEL |
N/A |
| 3MMC304WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 8590 N1930 lbf | N/A 20900 N4700 lbf | N/A Ceramic |
N/A |
| 2MM304WICRSUL | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A |
| 2MMC304WICRSUL | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 15 º | N/A 8900 N2000 lbf | N/A 21500 N4840 lbf | N/A Ceramic |
N/A |
| 3MM304WICRSUL | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 9650 N2160 lbf | N/A 20900 N4700 lbf | N/A STEEL |
N/A |
| 3MMC304WICRSUL | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 8590 N1930 lbf | N/A 20900 N4700 lbf | N/A Ceramic |
N/A |
| 2MM304WICRDUL | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A |
| 2MMC304WICRDUL | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 8900 N2000 lbf | N/A 21500 N4840 lbf | N/A Ceramic |
N/A |
| 3MM304WICRDUL | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 9650 N2160 lbf | N/A 20900 N4700 lbf | N/A STEEL |
N/A |
| 3MMC304WICRDUL | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 8590 N1930 lbf | N/A 20900 N4700 lbf | N/A Ceramic |
N/A |
| 2MM304WICRTUL | N/A Triplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A |