Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MVC9305WICRDUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
3MV9305WICRDUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
3MVC9305WICRDUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A ![]() |
2MM9305WICRDUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
2MMC9305WICRDUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
3MM9305WICRDUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
3MMC9305WICRDUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A ![]() |
2MV9305WICRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
2MVC9305WICRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
3MV9305WICRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
3MVC9305WICRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A ![]() |
2MM9305WICRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
2MMC9305WICRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
3MM9305WICRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
3MMC9305WICRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A ![]() |
2MV9305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
2MVC9305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
3MV9305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
3MVC9305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A ![]() |
2MM9305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
2MMC9305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
3MM9305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
3MMC9305WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A ![]() |
2MV9305WICRSUL | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
2MVC9305WICRSUL | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |