Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9305WICRSUL | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A |
| 3MVC9305WICRSUL | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A |
| 2MM9305WICRSUL | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 2MMC9305WICRSUL | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 3MM9305WICRSUL | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A |
| 3MMC9305WICRSUL | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A |
| 2MV9305WICRDUL | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 2MVC9305WICRDUL | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 3MV9305WICRDUL | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A |
| 3MVC9305WICRDUL | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A |
| 2MM9305WICRDUL | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 2MMC9305WICRDUL | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 3MM9305WICRDUL | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A |
| 3MMC9305WICRDUL | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A |
| 2MV9305WICRTUL | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 2MVC9305WICRTUL | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 3MV9305WICRTUL | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A |
| 3MVC9305WICRTUL | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A |
| 2MM9305WICRTUL | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 2MMC9305WICRTUL | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 3MM9305WICRTUL | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A |
| 3MMC9305WICRTUL | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A |
| 2MV9305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 2MVC9305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 3MV9305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A |