Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MVC9305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A ![]() |
2MM9305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
2MMC9305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
3MM9305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
3MMC9305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 4860 N1090 lbf | N/A 8590 N1930 lbf | N/A Ceramic |
N/A ![]() |
3MM9305WI TUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
3MM9305WI TUL | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
3MM9305WI QUH | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
3MM9305WI DUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 5470 N1230 lbf | N/A 8590 N1930 lbf | N/A STEEL |
N/A ![]() |
2MMC9305WI DUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
2MMC9305WI DUL | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5120 N1150 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
2MM9305WI TUL | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
2MM9305WI QULFS934 | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5750 N1290 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
2MM9105WICRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A ![]() |
2MMC9105WICRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A ![]() |
3MM9105WICRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A ![]() |
3MMC9105WICRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A ![]() |
2MV9105WICRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A ![]() |
2MVC9105WICRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A ![]() |
3MV9105WICRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A ![]() |
3MVC9105WICRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A ![]() |
2MM9105WICRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A ![]() |
2MMC9105WICRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A ![]() |
3MM9105WICRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A ![]() |
3MMC9105WICRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A ![]() |