Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9105WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A |
| 3MVC9105WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A |
| 2MM9105WICRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A |
| 2MMC9105WICRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A |
| 3MM9105WICRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A |
| 3MMC9105WICRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A |
| 2MV9105WICRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A |
| 2MVC9105WICRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A |
| 3MV9105WICRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A |
| 3MVC9105WICRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A |
| 2MM9105WICRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A |
| 2MMC9105WICRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A |
| 3MM9105WICRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A |
| 3MMC9105WICRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A |
| 2MV9105WICRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A |
| 2MVC9105WICRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A |
| 3MV9105WICRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A |
| 3MVC9105WICRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A |
| 2MM9105WICRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A |
| 2MMC9105WICRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A |
| 3MM9105WICRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A |
| 3MMC9105WICRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A |
| 2MV9105WICRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A |
| 2MVC9105WICRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A |
| 3MV9105WICRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A |