Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV205WICRQUM N/A Quadruplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 10200 N2300 lbf N/A 18400 N4130 lbf N/A STEEL N/A CAD
3MV205WICRQUM N/A Quadruplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A CAD
2MVC205WICRQUM N/A Quadruplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A CAD
3MVC205WICRQUM N/A Quadruplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A CAD
2MM205WICRSUL N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 10200 N2320 lbf N/A 18400 N4130 lbf N/A STEEL N/A CAD
2MMC205WICRSUL N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A CAD
3MMC205WICRSUL N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A CAD
3MM205WICRSUL N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A CAD
2MV205WICRSUL N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 10200 N2300 lbf N/A 18400 N4130 lbf N/A STEEL N/A CAD
3MV205WICRSUL N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A CAD
2MVC205WICRSUL N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A CAD
3MVC205WICRSUL N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A CAD
2MM205WICRDUL N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 10200 N2320 lbf N/A 18400 N4130 lbf N/A STEEL N/A CAD
2MMC205WICRDUL N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A CAD
3MMC205WICRDUL N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A CAD
3MM205WICRDUL N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A CAD
2MV205WICRDUL N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 10200 N2300 lbf N/A 18400 N4130 lbf N/A STEEL N/A CAD
3MV205WICRDUL N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A CAD
2MVC205WICRDUL N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A CAD
3MVC205WICRDUL N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A CAD
2MM205WICRTUL N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 10200 N2320 lbf N/A 18400 N4130 lbf N/A STEEL N/A CAD
2MMC205WICRTUL N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A CAD
3MMC205WICRTUL N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A CAD
3MM205WICRTUL N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A CAD
2MV205WICRTUL N/A Triplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 10200 N2300 lbf N/A 18400 N4130 lbf N/A STEEL N/A CAD
Unit of Measure
« 76 77 78 79 80 »