Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MM305WICRSUL | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A ![]() |
2MMC305WICRSUL | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A ![]() |
3MM305WICRSUL | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A ![]() |
3MMC305WICRSUL | N/A Single | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A ![]() |
2MM305WICRDUL | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A ![]() |
2MMC305WICRDUL | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A ![]() |
3MM305WICRDUL | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A ![]() |
3MMC305WICRDUL | N/A Duplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A ![]() |
2MM305WICRTUL | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A ![]() |
2MMC305WICRTUL | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A ![]() |
3MM305WICRTUL | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A ![]() |
3MMC305WICRTUL | N/A Triplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A ![]() |
2MM305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 15300 N3450 lbf | N/A 30500 N6850 lbf | N/A STEEL |
N/A ![]() |
2MMC305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 13600 N3060 lbf | N/A 30500 N6850 lbf | N/A Ceramic |
N/A ![]() |
3MM305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 14800 N3350 lbf | N/A 29500 N6630 lbf | N/A STEEL |
N/A ![]() |
3MMC305WICRQUL | N/A Quadruplex | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 13200 N2970 lbf | N/A 29500 N6630 lbf | N/A Ceramic |
N/A ![]() |
2MM9306WICRSUH | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL |
N/A ![]() |
3MM9306WICRSUH | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
2MV9306WICRSUH | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL |
N/A ![]() |
2MVC9306WICRSUH | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic |
N/A ![]() |
3MV9306WICRSUH | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A ![]() |
3MVC9306WICRSUH | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
2MMC9306WICRSUH | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic |
N/A ![]() |
3MMC9306WICRSUH | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A ![]() |
2MM9306WICRDUH | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL |
N/A ![]() |