Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic |
N/A |
| 3MV9306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 3MVC9306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 2MMC9306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic |
N/A |
| 3MMC9306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 2MM9306WICRSUL | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL |
N/A |
| 3MM9306WICRSUL | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 2MV9306WICRSUL | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL |
N/A |
| 2MVC9306WICRSUL | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic |
N/A |
| 3MV9306WICRSUL | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 3MVC9306WICRSUL | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 2MMC9306WICRSUL | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic |
N/A |
| 3MMC9306WICRSUL | N/A Single | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 2MM9306WICRDUL | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL |
N/A |
| 3MM9306WICRDUL | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 2MV9306WICRDUL | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL |
N/A |
| 2MVC9306WICRDUL | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic |
N/A |
| 3MV9306WICRDUL | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 3MVC9306WICRDUL | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 2MMC9306WICRDUL | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic |
N/A |
| 3MMC9306WICRDUL | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic |
N/A |
| 2MM9306WICRTUL | N/A Triplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL |
N/A |
| 3MM9306WICRTUL | N/A Triplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL |
N/A |
| 2MV9306WICRTUL | N/A Triplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL |
N/A |
| 2MVC9306WICRTUL | N/A Triplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic |
N/A |