Part Number | 
                        
                            Rows per Set | 
                        
                            d - Bore | 
                        
                            D - Outer Diameter | 
                        
                            Bearing Width | 
                        
                            Total Width | 
                        
                            Contact Angle | 
                        
                            C0 - Static Radial Rating (per row) | 
                        
                            Ce - Dynamic Radial Rating (per row) | 
                        
                            Ball Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9306WICRTUL | N/A Triplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MVC9306WICRTUL | N/A Triplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC9306WICRTUL | N/A Triplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC9306WICRTUL | N/A Triplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM9306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM9306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MV9306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MVC9306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MV9306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MVC9306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC9306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC9306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5580 N1260 lbf | N/A 9040 N2030 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM9306WIQULFS934 | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM9306WI QUL | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM9306WI QUH | N/A Quadruplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 6270 N1410 lbf | N/A 9040 N2030 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC9306WI DUL | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 5890 N1320 lbf | N/A 9540 N2150 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM9306WI TUM | N/A Triplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM9306WI TUL | N/A Triplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM9306WI DUH | N/A Duplex | N/A 30 mm | N/A 47 mm1.8504 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 6610 N1490 lbf | N/A 9540 N2150 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM9106WICRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC9106WICRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM9106WICRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC9106WICRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MV9106WICRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MV9106WICRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         |