Part Number | 
                        
                            Rows per Set | 
                        
                            d - Bore | 
                        
                            D - Outer Diameter | 
                        
                            Bearing Width | 
                        
                            Total Width | 
                        
                            Contact Angle | 
                        
                            C0 - Static Radial Rating (per row) | 
                        
                            Ce - Dynamic Radial Rating (per row) | 
                        
                            Ball Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9106WICRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM9106WICRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC9106WICRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MV9106WICRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MV9106WICRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MVC9106WICRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MVC9106WICRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM9106WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC9106WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM9106WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC9106WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MV9106WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MV9106WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MVC9106WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MVC9106WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC9106WI QUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 8810 N1960 lbf | N/A 16000 N3600 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM9106WI QULFS934 | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM9106WI QUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM9106WI DUL | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 9900 N2200 lbf | N/A 16000 N3600 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC9106WIDULFS934 | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC9106WI QUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 9167 N2050 lbf | N/A 16800 N3770 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM9106WIDULFS637 | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM9106WI TUM | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM9106WI TUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM9106WI SULFS545 | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 10300 N2310 lbf | N/A 16800 N3770 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         |