Part Number | 
                        
                            Rows per Set | 
                        
                            d - Bore | 
                        
                            D - Outer Diameter | 
                        
                            Bearing Width | 
                        
                            Total Width | 
                        
                            Contact Angle | 
                        
                            C0 - Static Radial Rating (per row) | 
                        
                            Ce - Dynamic Radial Rating (per row) | 
                        
                            Ball Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV206WICRTUH | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MV206WICRTUH | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MVC206WICRTUH | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MVC206WICRTUH | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM206WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC206WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC206WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM206WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MV206WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MV206WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MVC206WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MVC206WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM206WICRSUM | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC206WICRSUM | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC206WICRSUM | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM206WICRSUM | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MV206WICRSUM | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MV206WICRSUM | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MVC206WICRSUM | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MVC206WICRSUM | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM206WICRDUM | N/A Duplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC206WICRDUM | N/A Duplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 13100 N2940 lbf | N/A 25500 N5740 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC206WICRDUM | N/A Duplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM206WICRDUM | N/A Duplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MV206WICRDUM | N/A Duplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         |