Part Number | 
                        
                            Rows per Set | 
                        
                            d - Bore | 
                        
                            D - Outer Diameter | 
                        
                            Bearing Width | 
                        
                            Total Width | 
                        
                            Contact Angle | 
                        
                            C0 - Static Radial Rating (per row) | 
                        
                            Ce - Dynamic Radial Rating (per row) | 
                        
                            Ball Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC206WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 24400 N5490 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM206WI TUM | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM206WI TUL | N/A Triplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM206WI SUM | N/A Single | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 14000 N3150 lbf | N/A 24400 N5490 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM206WICRQULFS637 | N/A Quadruplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM206WI DULFS934 | N/A Duplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM206WICRDULFS637 | N/A Duplex | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 14700 N3310 lbf | N/A 25500 N5740 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRSUH | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRSUH | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM306WICRSUH | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC306WICRSUH | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRDUH | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRDUH | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM306WICRDUH | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC306WICRDUH | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRTUH | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRTUH | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM306WICRTUH | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC306WICRTUH | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM306WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC306WICRQUH | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRSUM | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRSUM | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         |