Part Number | 
                        
                            Rows per Set | 
                        
                            d - Bore | 
                        
                            D - Outer Diameter | 
                        
                            Bearing Width | 
                        
                            Total Width | 
                        
                            Contact Angle | 
                        
                            C0 - Static Radial Rating (per row) | 
                        
                            Ce - Dynamic Radial Rating (per row) | 
                        
                            Ball Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM306WICRSUM | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC306WICRSUM | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRDUM | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRDUM | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM306WICRDUM | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC306WICRDUM | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRTUM | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRTUM | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM306WICRTUM | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC306WICRTUM | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC306WICRQUM | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRSUL | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRSUL | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM306WICRSUL | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC306WICRSUL | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRDUL | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRDUL | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM306WICRDUL | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MMC306WICRDUL | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MM306WICRTUL | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 2MMC306WICRTUL | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| 3MM306WICRTUL | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL | 
                                    
                                                                                            
 N/A                                                         |